IR2114SS
Overview
600 V half-bridge gate driver IC with DESAT and soft over-current shutdown
EiceDRIVER™ 600 V half-bridge gate driver IC with typical 2 A source and 3 A sink currents in 24 Lead SSOP package for IGBTs and MOSFETs.
Summary of Features
- Floating channel up to 600 V
- Soft over-current shutdown
- Synchronization signal to synchronize shutdown with the other phases
- Integrated desaturation detection circuit
- Two stage turn on output for di/dt control
- Separate pull-up/pull-down output drive pins
- Matched delay outputs
- Undervoltage lockout with hysteresis band
Please also find our 1200 V Half Bridge Driver IC with typical 2 A source and 3 A sink currents in 24 Lead SSOP package for IGBTs and MOSFETs: IR2214
Videos
Training
Support